Contact
For all your questions for product learning you can contact our Customer Care Centre
Tel +32 2 536 2700
MAIL : sitrain.be@siemens.com

For all your questions for product learning you can contact our Customer Care Centre
Tel +32 2 536 2700
MAIL : sitrain.be@siemens.com
Die Automatisierung des Industriesektors steht nicht still. Deshalb organisiert Siemens eine Reihe von praktischen Workshops, in denen die neuesten Entwicklungen diskutiert werden. Auf dieser Weise stellen wir sicher, dass Sie Ihre Daten und digitalen Lösungen optimal nutzen können.
Dimensioning, simulating, and connecting drive trains via Edge or optimizing: the digital Siemens drives offer a wealth of possibilities for motion control that far exceed expectations. With Siemens Xcelerator for Digital Drivetrain, you digitalize your entire drive train: from digital twin to data analysis to spectacular efficiency gains thanks to real-time data.
During the workshop, we first dive into the why and the benefits of digital drives. We concretely show how you can optimize your entire drive train using data and simulation. We then roll up our sleeves: we dimension the drive train for more precision and energy efficiency with the TIA Selection Tool. We set up a motion profile and simulate a drive with SINAMICS DriveSim Engineer, to accelerate even further. Afterwards, we connect the drive simulation to the PLC simulation with PLCSim Advanced. Finally, with Drivetrain Analyzer Edge, we venture into data analysis and visualization, in order to reduce the downtime of your drive train and work more energy-efficiently.
The workshop lasts a full day.
The SIMATIC S7-1200 G2, your faithful partner for basic projects, is a thorough update of the first generation. The PLC combines integrated motion control functions with flexible functional safety solutions, and that in 25% less space. The improved performance, scalability, security, and data transparency contribute to more efficiency in your simple projects.
During the workshop, we learn about the many advantages and functions of the SIMATIC S7-1200 G2, and the integration into complex automated systems. We explore the essentials of cybersecurity, the assistant function (for simple programs), flexible machine safety, new functions for motion control and diagnostics using a smartphone via NFC.
The workshop lasts a full day.
Industrial applications are becoming increasingly complex. Fortunately, we are making operation increasingly simple, with SIMATIC WinCC Unified V20 and the renewed HMI Unified Basic Panels. With impressive visualizations, you create an interface that everyone understands. The new features in TIA V20 increase the transparency of machines and improve the control and operation of your machines and systems. The system combines modern, secure web and edge technologies, optimizes your operator guidance, and offers simple OT/IT integration and efficient tools to analyze data and minimize downtime.
During this workshop, we guide you through the many new visualization possibilities. We let you design and configure simple dynamizations with faceplates. You discover the graphic editor and screen objects - from an IO field to Trend Control - but also the functions around data archiving and display, and connecting web clients. With many exercises, we prepare you in one day to get the most out of SIMATIC WinCC Unified V20.
The workshop - led by the manufacturer - lasts a full day.
The intertwining of OT and IT may sound complex, but it doesn't have to be. Discover how you can effortlessly deploy IT on the shop floor. With our user-friendly and intuitive Industrial Edge platform, you quickly extract concrete value from your data. Make them centrally accessible in a secure and structured way and start with performance monitoring, energy monitoring, condition-based monitoring, and much more. You manage all applications centrally on the Edge system, for maximum scalability. This quickly takes your production line to a higher level.
We start the workshop with a bit of theory: the basics of OT-IT integration, architecture, and cybersecurity at every level. Then we get to work concretely with the Industrial Information Hub app (IIH) to centralize data. You learn to connect your machine via MQTT for efficient data exchange, create workflows with the flow creator tool Workflow Designer, and various use cases around performance and energy management. Finally, you learn to develop your own applications with Python, Node-RED, or low-code via Mendix.
The workshop lasts a full day.
Maximal 18 Teilnehmer. Die Teilnahmegebühr pro Workshop beträgt 195 € (exkl. 21 % MwSt.).
Fakturierung
Nach Erhalt unserer Rechnung ist die Kursgebühr pro Teilnehmer zu überweisen auf die Kontonummer
Für Belgien:
IBAN: BE52 2100 0409 8809
BIC: GEBABEBB
Für Luxemburg:
IBAN: LU72 0030 3492 8219 0000
BIC: BGLLLULL (BGL BNP Paribas)
mit Vermerk unserer Rechnungsnummer.
Im Falle einer Stornierung durch den Teilnehmer betragen die Stornierungskosten (in % der Teilnahmegebühr):
Eine andere Person kann jedoch an seiner Stelle am Workshop teilnehmen.
Für weitere Informationen oder spezifische Fragen wenden Sie sich an das Customer Care Center unter +32 (0)2 536 27 00 oder per E-Mail an sitrain.be@siemens.com