My Dashboard

Yhteystiedot :

Tarvonsalmenkatu 19, Espoo

Derby Business park


Koulutuspäällikkö:

Mr. Jari Rintala

Puh. +358 (10) 511 3794


Asiakaspalvelukeskus

Puh. +385 (10= 511 3100


Email:

TIA S7-1500 and Sinamics G120 (TIA-DRIVE)

  • You will learn how Sinamics G120 drive is commissioned and parametrized with the TIA Portal StartDrive. You will learn the typical drive-PLC programming types; bus command, library functions (Sina Speed, Sina Para S, PZD_G120_Tel_352), Tehnology objects (To_SpeedAxis ja TO_PositioningAxis). You will learn to use telegrams 1,3 and 352 and the safety telegram 30.You are able to configure the basic and extended safety functions STO, SS1 and SLS and perform the safety acceptance test.
Type Face-to-face training
Duration 2 days
Language en

Target Group

  • Programmers
  • Commissioning engineers
  • Engineering personnel

Content

  •  
    • Adding the G120 Drive into the TIA-Project
    • Profinet-communication and topology
    • Startdrive program basics
    • Commissioning, optimization, backups
    • Trace function
    • Library functions
    • Basic safety STO and SS1
    • Extended safety (SLS)
    • Safety acceptance test
    • Technology objects

Prerequisites

  • TIA-Programming1 or corresponding knowhow, the basics of drive technology.

Note

  • The course teaching and material language is English. The material is provided for students in electrical form as pdf document.
  • Training Devices:
  • • SIMATIC S7-1500F
  • • Profinet I/O ET200 SP
  • • Comfort-panel
  • • Sinamics G120 CU250
  • • PG M6 / TIA Portal Step7 V19
  • 1 training set / 2 students
  • Export control AL :N / ECCN:N

Downloads

Contact