My Dashboard


My Profile

Yhteystiedot :

Tarvonsalmenkatu 19, Espoo

Derby Business park


Koulutuspäällikkö:

Mr. Jari Rintala

Puh. +358 (10) 511 3794


Asiakaspalvelukeskus

Puh. +385 (10= 511 3100


Email:

Certified WinCC OA Engineer Workshop (WINCCOA EWS)

  • In this three-day instructor-led course the participants become acquainted with the internal mechanisms and details of WinCC OA. Typical subjects are debugging, performance, communication between the managers and scripting “Do’s and Don’ts”. To derive a maximum benefit a current customer project is used as basis for discussion to show and discuss the used mechanism. Further subjects (like WinCC OA Add-On’s or special functions) can be arranged previously with the trainer.

Objectives

  • On completion of this course the trainee will have a deeper knowledge about the internal mechanisms of WinCC OA and therefore
  • he will be able to handle more complex WinCC OA applications, including the functionalities of the chosen and trained WinCC OA
  • add-on modules.
  • In addition to the contenc described below up to two additional WinCC OA modules may be chosen by the participants. Available modules: Plant model, Security concept
  • (MxProxy), Reporting with SOAP interface (BIRT), VIDEO, Remote UIs (Ultralight Client UX, Desktop UI, mobile UI (Android, iOS),
  • Recipes, Scheduler, Redundancy, Distributed systems, DRS (Disaster Recovery System), Communication center, Driver (S7 and
  • others), RDB (Oracle archiving), APM (Advanced Playback Manager), API, Mass configuration / Multilanguage, Object design, AMS
  • (Advanced Maintenance Suite)
Type Face-to-face training
Duration 3 days
Language en

Content

  • • Explanation of all configs in detail
  • • Project structure (use of sub projects, config files hierarchy)
  • • Discussion of a distinct customer project (DPTs, configs, value archive configuration, graphical objects, CTRL-scripts – “Do’s and Don’ts”)
  • • Analysis Tools: Reports, Debug flags, messages, CTRL script debugger, etc.

Prerequisites

  • Participating trainees should be PC literate (MS Windows, keyboard and mouse skills), have PLC and network knowledge. A basic
  • knowledge of programming is advantageous. Trainees must have previously attended the “Certified WinCC OA Basic Training”
  • (ETM-WinCCOABAS) and must also have at least three months of experience with WinCC OA. Trainees should bring a suitable
  • laptop. A training copy of the WinCC OA software will be provided for the duration of the course if needed. A minimum
  • specification for this PC is detailed in the note below.

Note

  • This WS can take only 4 different companies at one event, so we prefer at least 2 participants / company. Individual bookings can be removed in advantage for companies with multiple participants
  • WinCC OA only supports 64bit-operating systems! Hardware and software, except for WinCC OA, are not provided and must be
  • brought by the participant. The minimum hardware and software requirements are as follows:
  • • Processor Intel Core i3 / i5 / i7 with 2.2 GHz or similar
  • • RAM 4 GB
  • • HDD 5GB free disk space
  • • Graphic 1280 x 1024
  • • Input Keyboard, mouse and USB-port (required)
  • • Operating system Windows 10 CB Version 20H2, LTSC Version 2019, Windows Server 2019,
  • RedHat Enterprise Linux 8 64bit, Oracle® Linux 8.3, SIMATIC Industrial OS 2.2,
  • Docker-Version 20.10.3 with Debian 10 Buster
  • • Optional VMware Cluster (HA) ESXi 7.0 Update 1*
  • (supported by all operating systems which are mentioned above)
  • • Optional software Microsoft Excel 2016, Excel 365 1912
  • (Only 32bit Excel versions can be used for the WinCC OA Excel-report.

Downloads

Contact