My Dashboard


My Profile

Contact

Siemens Ltd.

SITRAIN India,

Kalwa Works,

Thane Belapur Road, Airoli,

Opposite Airoli Railway Station

Navi Mumbai - 400708, Maharashtra

Email:

|
  1. Drives
  2. SINAMICS
  3. DR-S120BAS - Description

SINAMICS S120 Basic (DR-S120BAS)

Objectives

  • In this course you will learn the procedure at commissioning step by step. You can handle parameter setting and data saving with the software STARTER. By a correct parameter setting you support the reliable operation of the entire plant.
  • After the course you can put the converter system SINAMICS S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
Type Face-to-face training
Duration 5 days
Language en

Target Group

  • Users, Commissioning / Service / Maintenance Engineers

Content

  • • Design and functional principle of the converter system SINAMICS S120:
  • • Control unit, line infeed and motor modules
  • • Motors, encoders and interfaces
  • • Block diagram of Drive System
  • • Parameterization, data backup and diagnostics using Software STARTER:
  • • Online connection via PROFIBUS and Ethernet
  • • Project structure: drive objects and drive components
  • • Various Function Modules in S120
  • • Automatic Optimization
  • • Using various Data sets – CDS, DDS
  • • Operation of drive with speed control
  • • Sinamics Compact Flash structure
  • • Licensining of Sinamics S120 system
  • • Sinamics S120 & PLC (S7 300) over Profibus
  • • Fault Diagnostics with Trace in Starter & other software / hardware options
  • • Free Function Blocks
  • • Project Backup
  • • FW & Project Upgradation
  • • Introduction to Web server functionality with S120
  • • Hands on practice on demo kit.

Prerequisites

  • Engineers in Electrical / Electronic Engineering with Power Electronics Background

Downloads

Contact