My Dashboard

Contact

For information on course logistics, enrolment, timetables, payment and delivery methods, please contact us at

+39 02 8148 0441 from 09:00 to 17:30

MAIL:

For exclusive courses and meeting planning, please contact

MAIL: (Digital Industry Academy Training Manager)

Messa in servizio rapida per convertitori SINAMICS G120 (SIE-G12BA)

  • The SINAMICS G120 frequency converter is ideal for the precise and economical regulation of three-phase motors, suitable for multiple drive solutions thanks to power ratings from 0.37 kW to 250 kW. The course will provide you with the basic skills for the first time in service of a stand alone SINAMICS G120. You will be shown how to install a SINAMICS G120 and parameterize it via the integrated panel (BOP-2 and IOP).

Objectives

  • After attending the course, you can:
    • Recognize the various SINAMICS G120 components
    • Parameterize a SINAMICS G120 drive via BOP-2 and IOP
    • Carry out a motor test
Type Online-Training
Duration 3 hours
Language it

Target Group

  • Programmers
  • Commissioning engineers
  • Engineering personnel
  • Maintenance personnel
  • Service personnel

Content

  •  
    • Architecture of a SINAMICS G120 system and types
    • Installation of Control Unit and Power Module
    • Using the BOP-2
    • Main parameters for initial commissioning of the converter via BOP-2
    • Motor test
    • Advanced features of the IOP
    • Diagnostics via Operator Panel


  • Theoretical knowledge will be deepened with practical exercises by accessing a remote system. This is made up of:
    • SINAMICS G120

Prerequisites

  • No requirements.

Note

  • This course delivery data will be decided together with you: please get in touch to digitalindustryacademy.rc-it@siemens.com, tell us your needs and we'll be glad to find a tailored solution for you!

  • Submit Training Request


  • At the end of the course you can deepen the topics covered through our SIE-learning 4.0: SIE-G12TIA e SIE-G12TO.

Downloads

SIE-learning Training Request

Please provide us with your data, participants option and desired date

Contact