Mein Dashboard


Mein Profil

Kundenberatung
Tel.: +43 (0)51707 23797
Fax: +43 (0)51707-59192
E-Mail:

Networks in Energy Automation - Module 2: Switching, Hacking and Protection (NT-2SWHS)

Ziele

  • To understand the distinctive features of automation system networks and their specific switching requirements; to apply theoretical knowledge in a LAB environment, using a typical network of automation units, like SIPROTEC and SICAM RTUs; to investigate redundancy requirements and possible security issues.
Typ Präsenztraining
Dauer 2 Tage
Sprache en

Zielgruppe

  • Engineers and project leaders who are involved into the design of automation systems.

Inhalte

  • Switching Technologies with special protocols (IEC 61850)
    • Switching Basics (Layer-2)
    • Switching Vulnerabilities and Hardening
  • Layer-2 redundancy protocols (STP, RSTP, MRP, HSR and PRP)
    • LAB: STP/RSTP Vulnerabilities and Hardening
  • VLAN (Virtual Local Area Network)
    • LAB: RSTP with SIPROTEC und SICAM RTUs
    • LAB: Goose Hardening
  • Layer-2 Hardening
    • LAB: Vulnerabilities and Hardening (RUGGEDCOM Switch)
    • DHCP: Vulnerabilities and Hardening

Teilnahmevoraussetzung

  • Basic knowledge of network and automation technology is necessary.

Hinweise

  • Structure of the lecture: Theory 40 % / Practical Exercises 60 %

  • This training can be booked as VIRTUAL CLASSROOM Training too.

  • CONTACT
  • If you have any questions, please contact directly Power Academy Vienna
  • power-academy.at@siemens.com
  • Mrs. Monika Schuecker
  • monika.schuecker@siemens.com
  • +43 51707 31143

Downloads

Kontakt