Mein Dashboard


Mein Profil

Kundenberatung
Tel.: +43 (0)51707 23797
Fax: +43 (0)51707-59192
E-Mail:

Networks in Energy Automation - Module 3: Routing, Hacking and Protection (NT-3ROHS)

Ziele

  • To understand the distinctive features of automation system networks and their specific routing requirements; to apply theoretical knowledge in a LAB environment, using a typical network of automation units, like SIPROTEC and SICAM RTUs; to investigate redundancy requirements and possible security issues.
Typ Präsenztraining
Dauer 2 Tage
Sprache en

Zielgruppe

  • Engineers and project leaders who are involved into the design of automation systems.

Inhalte

  • Routing Basics (Layer-3)
    • LAB: Static Routing (Cisco/RUGGEDCOM)
  • Dynamic Routing (RIP, EIGRP and OSPF)
    • LAB: dynamic routing OSPF (Open Shortest Path First)
    • LAB: OSPF Vulnerabilities and Hardening
  • Layer-3 Rdundancy: VRRP (Virtual Router Redundancy Protocol)
    • LAB: VRRP (Cisco/RUGGEDCOM)
    • LAB: VRRP Vulnerabilities and Hardening

Teilnahmevoraussetzung

  • Basic knowledge of network and automation technology is necessary.

Hinweise

  • Structure of the lecture: Theory 40 % / Practical Exercises (LAB) 60 %

  • This training can be booked as VIRTUAL CLASSROOM Training too.

  • CONTACT
  • If you have any questions, please contact directly Power Academy Vienna
  • power-academy.at@siemens.com
  • Mrs. Monika Schuecker
  • monika.schuecker@siemens.com
  • +43 51707 31143

Downloads

Kontakt