Contact
+86 400 810 4288 dial 4
PROFIBUS is the most successful field bus so far. The communications bus is based on modularization concept, which can adapt to different application and widely used in discrete automation and process industry. The uniform PROFIBUS solutions can reduce the investment, operation and maintenance cost, improve productivity greatly. Our PROFIBUS courses can help you learn the installation, configuration and commissioning, optimization and maintenance of PROFIBUS, and you can also make rapid diagnosis in the network fault.
SIMATIC NET is based on industrial Ethernet, which offer various kinds of components and be used to implement efficient industrial network and the bus system. Based on the verification of the proven IT standard, PROFINET provides the comprehensive TCP/IP ability and supports all levels data transmission of the whole enterprise range, a network can meet all the requirements. Our PROFINET/IE courses can help you learn the installation, configuration and commissioning, optimization and maintenance of the industrial Ethernet and PROFINET network, and you can also make rapid diagnosis in the network fault.